Gates GL low pressure couplings has been specifically designed with a pre-crimped soft shell to work with lower pressure hydraulic suction lines and low pressure return line hose. Not to be used as live swivel. Special GL dies required.
Part # | 48GL-48FL45XBULK |
---|---|
Product # | 73050583 |
Description | 48GL-48FL45XBULK |
UPC | 072053931358 |
F Flange Head Thickness (in) | .38 |
F Flange Head Thickness (mm) | 9.7 |
M Flange Diameter (in) | 4 |
M Flange Diameter (mm) | 101.6 |
T Drop (in) | 2.031 |
C Cutoff (in) | 6.1 |
C Cutoff (mm) | 154.94 |
L Length (in) | 9.181 |
L Length (mm) | 233.2 |
Hose Inside Diameter (in) | 3 |
Hose Inside Diameter (mm) | 76.2 |
Inside Diameter (in) | 3 |
Inside Diameter (mm) | 76.2 |
C (in) | 6.1 |
L (in) | 9.18 |
Angle. | 45 |
Material | Steel |
---|
Notes | Special GL Dies Required. |
---|
Customer Pack | 3 |
---|---|
Weight (lbs.) | 5.69 |