Gates GL low pressure couplings has been specifically designed with a pre-crimped soft shell to work with lower pressure hydraulic suction lines and low pressure return line hose. Not to be used as live swivel. Special GL dies required.
Part # | 64GL-64FLCF |
---|---|
Product # | 734802755 |
Description | 64GL-64FLCF |
UPC | 770075610366 |
F Flange Head Thickness (in) | .44 |
F Flange Head Thickness (mm) | 5 |
M Flange Diameter (in) | 5 |
M Flange Diameter (mm) | 127 |
C Cutoff (in) | 3.701 |
C Cutoff (mm) | 94 |
L Length (in) | 7.74 |
L Length (mm) | 196.6 |
Hose Inside Diameter (in) | 4 |
Hose Inside Diameter (mm) | 101.6 |
C (in) | 3.7 |
L (in) | 7.74 |
Material | Steel |
---|
Notes | Special GL Dies Required. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 7.92 |