Gates GL low pressure couplings has been specifically designed with a pre-crimped soft shell to work with lower pressure hydraulic suction lines and low pressure return line hose. Not to be used as live swivel. Special GL dies required.
Part # | 56GL-56FLCF90-143 |
---|---|
Product # | 734802725 |
Description | 56GL-56FLCF90-143 |
UPC | 770075610359 |
F Flange Head Thickness (in) | .42 |
F Flange Head Thickness (mm) | 4.5 |
M Flange Diameter (in) | 4.50 |
M Flange Diameter (mm) | 114.3 |
T Drop (in) | 5.638 |
C Cutoff (in) | 6.531 |
C Cutoff (mm) | 165.9 |
L Length (in) | 10.169 |
L Length (mm) | 258.3 |
Hose Inside Diameter (in) | 3.5 |
Hose Inside Diameter (mm) | 88.9 |
C (in) | 6.53 |
L (in) | 10.2 |
Angle. | 90 |
Material | Steel |
---|
Notes | Special GL Dies Required. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 7.61 |