Gates GL low pressure couplings has been specifically designed with a pre-crimped soft shell to work with lower pressure hydraulic suction lines and low pressure return line hose. Not to be used as live swivel. Special GL dies required.
Part # | G43334-5656 / 56GL-56FLCF45-054 |
---|---|
Product # | 734802715 |
Description | G43334-5656 56GL-56FLCF45-054 |
UPC | 770075610342 |
F Flange Head Thickness (in) | .42 |
F Flange Head Thickness (mm) | 4.5 |
M Flange Diameter (in) | 4.50 |
M Flange Diameter (mm) | 114.3 |
T Drop (in) | 2.13 |
C Cutoff (in) | 6.02 |
C Cutoff (mm) | 152.9 |
L Length (in) | 9.669 |
L Length (mm) | 245.6 |
Hose Inside Diameter (in) | 3.5 |
Hose Inside Diameter (mm) | 88.9 |
Inside Diameter (in) | 3.5 |
Inside Diameter (mm) | 88.9 |
C (in) | 6.02 |
L (in) | 9.67 |
Angle. | 45 |
Material | Steel |
---|
Notes | Special GL Dies Required. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 7.61 |