Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All G3H High Temperature 2-Fiber Braid Hose - SAE 100R3

    70120 16G3HXCTN

    Product # 33190092

    G3H High-Temp hose is recommended for hydraulic oil lines, anti–freeze solutions or water.

    • Recommended For: Hydraulic oil lines, anti-freeze solutions or water.
    • For use with GLX™ Couplings [G44 Series] and MegaCrimp™ Couplings [G25 Series].
    • Meets or exceeds requirements of SAE 100R3.

    • Product Details
      Part # 70120 / 16G3HXCTN
      Product # 33190092
      Description 70120 16G3HXCTN
      UPC 072053226461
      Vacuum (In. Hg) 20
      Continuous Operating Temperature Range -40°F to +275°F
      Minimum Bend Radius (in) 8
      Minimum Bend Radius (mm) 203.2
      Min. Burst Pressure (psi) 565
      Hose Inside Diameter (in). 1
      Hose Inside Diameter (mm) 25.4
      Hose Outside Diameter (in) 1.5
      Hose Outside Diameter (mm) 38.1
      Inside Diameter (in) 1
      Inside Diameter (mm) 25.4
      Temperature Range -40°F to +275°F (-40°C to +135°C)
      Working Pressure (psi) 565
      Outside Diameter (in) 1.5
      Outside Diameter (mm) 38.1

    Features and Benefits

    • Temperature Range:
      • Constant:
        • -40°C to +135°C
        • -40°F to +275°F
      • Intermittent:
        • +149°C
        • +300°F
    • Size: 1/4" to 2".