G3H High-Temp hose is recommended for hydraulic oil lines, anti–freeze solutions or water.
Part # | 70420 / 5G3HXCTN |
---|---|
Product # | 33194287 |
Description | 70420 5G3HXCTN GATR |
UPC | 072053832723 |
Vacuum (In. Hg) | 28 |
Continuous Operating Temperature Range | -40°F to +275°F |
Minimum Bend Radius (in) | 3.5 |
Minimum Bend Radius (mm) | 88.9 |
Min. Burst Pressure (psi) | 1200 |
Hose Inside Diameter (in). | 0.3125 |
Hose Inside Diameter (mm) | 7.9 |
Hose Outside Diameter (in) | 0.66 |
Hose Outside Diameter (mm) | 16.8 |
Inside Diameter (in) | 0.3125 |
Inside Diameter (mm) | 7.9 |
Temperature Range | -40°F to +275°F (-40°C to +135°C) |
Working Pressure (psi) | 1200 |
Outside Diameter (in) | 0.66 |
Outside Diameter (mm) | 16.8 |
Use | Transfer |
---|
Color | Black |
---|---|
Cover | Polychloroprene (Neoprene) - Type A. Black. Standard. |
Reinforcement | 2-braid, textile |
Tube | Nitrile - Type C. Black. Hyd Fluids, Phosphate Esters, Water Glycol. |
Construction: Cover | Polychloroprene (Neoprene) - Type A |
Construction: Reinforcement | 2-braid, textile |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | SAE 100R3 |
---|---|
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Recommended For | Hydraulic oil lines, anti-freeze solutions or water. Meets or exceeds requirements of SAE 100R3. |
---|
Customer Pack | 330 |
---|---|
Weight (lbs.) | 0.18 |
Packaging | D |