The product images shown are Illustrative only and may not be an exact representation of the product.

G3H High-Temp 2-Fiber Braid Hose - SAE 100R3

Recommended for hydraulic oil lines, anti-freeze solutions or water. Meets or exceeds requirements of SAE 100R3. Recommended Couplings:GLX (Except -4 & -6), MegaCrimp Couplings (-4 through -10)

  • Temperature Range: Hydraulic Oil Lines: -40 Deg F to +275 Deg F (-40 Deg C to +135 Deg C) Constant; +300 Deg F (+149 Deg C) Intermittent (Up to 10% of operating time).
  • For water emulsions see Temperature Limits Table.

All Parts

1-10 of 17 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70119 33190091 70119 12G3HXCTN 750 3/4 1.25 28 6 0.48
70120 33190092 70120 16G3HXCTN 565 1 1.5 20 8 0.62
70121 33190071 70121 20G3HXCTN 375 1 1/4 1.75 15 10 0.74
70126 33190090 70126 8G3HXCTN 1000 1/2 .94 28 5 0.32
70127 33190088 70127 4G3HXCTN 1250 1/4 .56 28 3 0.13
70128 33190087 6G3HXCTN 1125 3/8 .75 28 4 0.22
70420 33194287 70420 5G3HXCTN GATR 1200 5/16 .66 28 3.5 0.18
70421 33194288 70421 10G3H XCTN 900 5/8 1.1 28 5.5 0.377
70422 33194289 70422 24G3HXCTN 300 1 1/2 1.94 10 12 0.88
85950 33194717 85950 5G3HX 50FT 1200 5/16 .66 28 3.5 9.25
1-10 of 17 Items