Our D.O.T. Type A1 Field Attachable couplings work with Gates C5E hose to allow for easy assembly fabrication of air brake, power steering, transmission oil cooler, and hot oil lines without the need for a crimper.
Part # | 16C5-FRL XBULK |
---|---|
Product # | 72380504 |
Description | 16C5-FRLXBULK |
UPC | 072053537987 |
L Length (in) | 1.661 |
L Length (mm) | 42.2 |
Hose Inside Diameter (in) | 0.874 |
Hose Inside Diameter (mm) | 22.2 |
Inside Diameter (in) | 0.874 |
Inside Diameter (mm) | 22.2 |
Material | Steel |
---|
Notes | DOT FMVSS 106-74 Type AII. |
---|
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.21 |