Gates Brass Lock-On Couplings are for use with our LOC and LOL hose for fuel lines, fluid lines, or vacuum lines in low and medium pressure applications.
Part # | G36105-0808 / 8LOC-8RMPX |
---|---|
Product # | 725016155 |
Description | G36105-0808 8LOC-8RMPX |
UPC | 029769206478 |
T1 Thread (in) | 1/2-14 |
A1 Outside Diameter (in) | 0.5 |
A1 Outside Diameter (mm) | 12.7 |
C Cutoff (in) | 2.38 |
C Cutoff (mm) | 60.5 |
C (in) | 2.38 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.15 |