Gates Brass Lock-On Couplings are for use with our LOC and LOL hose for fuel lines, fluid lines, or vacuum lines in low and medium pressure applications.
Part # | G36105-1212 / 12LOC-12RMPX |
---|---|
Product # | 725016165 |
Description | G36105-1212 12LOC-12RMPX |
UPC | 029769206485 |
T1 Thread (in) | 3/4-14 |
A1 Outside Diameter (in) | 0.75 |
A1 Outside Diameter (mm) | 19.1 |
C Cutoff (in) | 2.68 |
C Cutoff (mm) | 68.1 |
C (in) | 2.68 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.25 |