Stainless Steel couplings for spiral wire hose. Use various combinations of ferrules and stems to satisfy requests for high pressure spiral wire hose assemblies with stainless steel couplings. 316 Stainless Steel for high corrosion environments.
Part # | G18170-0808 / 8S-8FJSX-SS |
---|---|
Product # | 736201275 |
Description | G18170-0808 8S-8FJSX-SS |
UPC | 770075434412 |
H1 Stem Hex (in) | 0.882 |
H1 Stem Hex (mm) | 22.4 |
H2 Nut Hex (in) | 0.882 |
H2 Nut Hex (mm) | 22.4 |
C Cutoff (in) | 1.358 |
C Cutoff (mm) | 34.5 |
L Length (in) | 2.839 |
L Length (mm) | 72.1 |
Hose Inside Diameter (in) | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
C (in) | 1.36 |
L (in) | 2.84 |
Material | Stainless Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.17 |