Stainless Steel couplings for spiral wire hose. Use various combinations of ferrules and stems to satisfy requests for high pressure spiral wire hose assemblies with stainless steel couplings. 316 Stainless Steel for high corrosion environments.
Part # | G18995-0412 / 12S1F-4SS |
---|---|
Product # | 736251495 |
Description | G18995-0412 12S1F-4SS |
UPC | 770075433156 |
L Length (in) | 2 |
L Length (mm) | 50.8 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.752 |
Inside Diameter (mm) | 19.1 |
L (in) | 2 |
Material | Stainless Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.43 |