Obsolete couplings replaced by GS (-6 through -20) and GSP (-24 and -32)
Part # | 81392X / 12PCS1FXBULK |
---|---|
Product # | 73420772 |
Description | 81392X 12PCS1FXBULK |
UPC | 072053352863 |
A1 Outside Diameter (in) | 1.65 |
A1 Outside Diameter (mm) | 41.9 |
L Length (in) | 1.969 |
L Length (mm) | 50 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
L (in) | 1.97 |
Outside Diameter (in) | 1.65 |
Outside Diameter (mm) | 41.9 |
Material | Steel |
---|
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.35 |