Obsolete couplings replaced by GS (-6 through -20) and GSP (-24 and -32)
Part # | 81391X / 8PCS1FXBULK |
---|---|
Product # | 73420771 |
Description | 81391X 8PCS1FXBULK |
UPC | 072053352856 |
A1 Outside Diameter (in) | 1.36 |
A1 Outside Diameter (mm) | 34.5 |
L Length (in) | 1.5 |
L Length (mm) | 38.1 |
Hose Inside Diameter (in) | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
L (in) | 1.5 |
Outside Diameter (in) | 1.36 |
Outside Diameter (mm) | 34.5 |
Material | Steel |
---|
Customer Pack | 200 |
---|---|
Weight (lbs.) | 0.18 |