ID5K hose is recommended for extremely high pressure hydraulic applications and is designed to meet or exceed all requirements of ISO 18752 Grade D and SAE100R13. It has been tested to 2,300,000 cycles at 133% of working pressure. This FAR exceeds SAE impulse testing at only 120% of working pressure for 500,000 cycles. Ideal for high to extremely high pressure and high impulse applications such as hydrostatic drives, mobile construction equipment, boom arms, mining trucks, excavators, forestry and agricultural machinery.
Part # | 70113 / 12ID5KXLL |
---|---|
Product # | 46510168 |
Description | 70113 12ID5KxLL |
UPC | 770075670247 |
Continuous Operating Temperature Range | -40°F to +250°F |
Minimum Bend Radius (in) | 4.7 |
Minimum Bend Radius (mm) | 119.4 |
Min. Burst Pressure (psi) | 5000 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.14 |
Hose Outside Diameter (mm) | 29 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°F to +250°F (-40°C to +121°C) |
Working Pressure (psi) | 5000 |
Outside Diameter (in) | 1.14 |
Outside Diameter (mm) | 29 |
Coupling Recommendation | GlobalSpiral™ Couplings [G20 Series] |
---|---|
Use | Spiral Wire |
Color | Black |
---|---|
Cover | Polychloroprene (Neoprene) - Type A. Black. Standard. |
Reinforcement | 4-spiral, wire |
Tube | HNBR. Black. Oil Resistant. |
Construction: Cover | Polychloroprene (Neoprene) - Type A |
Construction: Reinforcement | 4-spiral, wire |
Construction: Tube | HNBR |
Standard Industry Specification | ISO 18752, SAE J517 100R13 |
---|---|
Meets These Agency Specifications | ISO - International Standards Organization, SAE - Society of Automotive Engineers |
Notes | Exceeds ISO 18752, Class 350, Grade D, Type DC. Meets SAE J517 100R13. |
---|---|
Recommended For | Extremely high-pressure, high-impulse applications. Tested up to 2.3 million impulse cycles. |
Customer Pack | 200 |
---|---|
Weight (lbs.) | 0.8 |