1-1/2" and 2" no-skive coupling design for high pressure spiral wire hose rated at 5000 and 6000 PSI. No-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system.
Part # | G24376-2424 / 24GSM-24FLHCFM45M |
---|---|
Product # | 734102815 |
Description | G24376-2424 24GSM-24FLHCFM45M |
UPC | 770075570783 |
F Flange Head Thickness (in) | .50 |
F Flange Head Thickness (mm) | 2.5 |
M Flange Diameter (in) | 2.50 |
M Flange Diameter (mm) | 63.5 |
T Drop (in) | 1.732 |
C Cutoff (in) | 5.394 |
C Cutoff (mm) | 137 |
L Length (in) | 9.134 |
L Length (mm) | 232 |
Hose Inside Diameter (in) | 1.5 |
Hose Inside Diameter (mm) | 38.1 |
Inside Diameter (in) | 1.5 |
Inside Diameter (mm) | 38.1 |
C (in) | 5.39 |
L (in) | 9.13 |
Angle. | 45 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 8.47 |