Gates® GlobalSpiral™ couplings provide superior performance for extremely high-pressure, high-impulse spiral-wire hydraulic hose applications. The innovative two-piece, no-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system. Maximum application coverage - GlobalSpiral™ couplings are available in more than 80 thread configurations, so finding the right fit for your assembly has never been easier. GlobalSpiral™ thread ends are able to handle working pressures up to 6,000 psi. Coated with TuffCoat™ plating - more than five times better corrosion resistance than SAE ASTMB117 specification.
Part # | 12GS-20FDHORX90-100 XBULK |
---|---|
Product # | 73470222 |
Description | 12GS-20FDHORX90-100 XBULK |
UPC | 770075551935 |
T Drop (in) | 3.937 |
A1 Outside Diameter (in) | 0.787 |
A1 Outside Diameter (mm) | 20 |
A1 Tube Outside Diameter (mm) | 20 |
C Cutoff (in) | 2.953 |
C Cutoff (mm) | 75 |
L Length (in) | 4.961 |
L Length (mm) | 126 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.752 |
Inside Diameter (mm) | 19.1 |
Angle. | 90 |
Material | Steel |
---|
Notes | Nut Hex per ISO Draft International Standards 12151-2. |
---|
Customer Pack | 45 |
---|---|
Weight (lbs.) | 1.0 |