Gates® GlobalSpiral™ couplings provide superior performance for extremely high-pressure, high-impulse spiral-wire hydraulic hose applications. The innovative two-piece, no-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system. Maximum application coverage - GlobalSpiral™ couplings are available in more than 80 thread configurations, so finding the right fit for your assembly has never been easier. GlobalSpiral™ thread ends are able to handle working pressures up to 6,000 psi. Coated with TuffCoat® plating - more than five times better corrosion resistance than SAE ASTMB117 specification.
Part # | 16GS-16FPLS |
---|---|
Product # | 734772925 |
Description | 16GS-16FPLS |
UPC | 770075444862 |
C Cutoff (in) | 3.02 |
L Length (in) | 5.25 |
Hose Inside Diameter (in) | 1 |
Hose Inside Diameter (mm) | 25.4 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.4 |
C (in) | 3.02 |
L (in) | 5.25 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.23738 |