The product images shown are Illustrative only and may not be an exact representation of the product.

GlobalSpiral Couplings

Gates GlobalSpiral no-skive coupling design provides superior performance for extremely high-pressure, high-impulse spiral-wire hydraulic hose applications. No-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system. Maximum application coverage - GlobalSpiral couplings are available in more than 80 thread configurations, so finding the right fit for your assembly has never been easier. GlobalSpiral thread ends are able to handle working pressures up to 6,000 psi. Coated with TuffCoat plating - more than five times better corrosion resistance than SAE ASTMB117 specification.

  • Surpasses one million impulse cycles. Innovative, two-piece, no-skive design.
  • Reduces assembly time, labor, fabrication errors and contamination.
  • Unique bite-the-wire crimp design allows for improved coupling retention and blow-off prevention.
  • Reduces parts inventory by 30% since only one stem is required for all spiral-wire hose types.

All Parts

1-10 of 731 Items
Part # Product # Description Hose I.D. (in) Hose I.D. (mm) T(in) T(mm) L (in) L (mm) C (in) C (mm) Thread Size
12GS12FILORTCX 734600215 12GS-12FILOR-TCX 3/4 4.213 2.205
12GS12FILORTCXXBULK 73460021 12GS-12FILOR-TCX XBULK 3/4 4.213 2.205
12GS12FPLS 734772915 12GS-12FPLS 3/4 4.25 2.24
12GS12MILXTCX 734600205 12GS-12MILX-TCX 3/4 4.567 2.559
12GS12MILXTCXXBULK 73460020 12GS-12MILX-TCX XBULK 3/4 4.567 2.559
12GS12PLSOR 734772875 12GS-12PLSOR 3/4 3.96 1.97
12GS20FDHORX90100XBULK 73470222 12GS-20FDHORX90-100 XBULK 3/4 19.1 M30X2
16GS16FILORTCX 734600265 16GS-16FILOR-TCX 1 4.843 2.606
16GS16FILORTCXXBULK 73460026 16GS-16FILOR-TCX XBULK 1 4.843 2.606
16GS16FPLS 734772925 16GS-16FPLS 1 5.25 3.02
1-10 of 731 Items