One piece 8000 PSI no-skive coupling offered only in Caterpillar style heavy duty flange only.
| Part # | G19400-1212 / 12G8K-12FLC |
|---|---|
| Product # | 734780215 |
| Description | G19400-1212 12G8K-12FLC |
| UPC | 770075446460 |
| F Flange Head Thickness (in) | .56 |
| F Flange Head Thickness (mm) | 14.2 |
| M Flange Diameter (in) | 1.62 |
| M Flange Diameter (mm) | 41.2 |
| C Cutoff (in) | 2.953 |
| C Cutoff (mm) | 75 |
| L Length (in) | 5.929 |
| L Length (mm) | 150.6 |
| Hose Inside Diameter (in) | 0.752 |
| Hose Inside Diameter (mm) | 19.1 |
| Inside Diameter (in) | 0.752 |
| Inside Diameter (mm) | 19.1 |
| C (in) | 2.95 |
| L (in) | 5.93 |
| Material | Steel |
|---|
| Notes | Compatible with Code 62 O-Ring. See Accessories for recommended O-Rings. (Do Not use "D" shaped O-Rings) |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.88 |