The product images shown are Illustrative only and may not be an exact representation of the product.

G8K Couplings

One piece 8000 PSI no-skive coupling offered only in Caterpillar style heavy duty flange only.

  • No other termination can handle this 8000 PSI working pressure and 4 to 1 burst.

All Parts

1-10 of 16 Items
Part # Product # Description Hose I.D. (in) Hose I.D. (mm) T(in) T(mm) L (in) L (mm) C (in) C (mm) Thread Size
71096 46511639 71096 12G8KXCTN 3/4
71097 46511631 71097 16G8KXCTN 1
G19400-1212 734780215 G19400-1212 12G8K-12FLC 3/4 19.1 5.93 150.6 2.95 75
G19400-1616 734780015 G19400-1616 16G8K-16FLC 1 25.4 5.64 143.3 2.96 75.2
G19400-1616X 73478001 G19400-1616X 16G8K-16FLC XBULK
G19407-1212 734780225 G19407-1212 12G8K-12FLC45-034 3/4 19.1 1.35 34.3 6.65 168.9 3.68 93.5
G19407-1616 734780025 G19407-1616 16G8K-16FLC45-050 1 25.4 1.97 50 7.76 197.1 5.08 129
G19415-1212 734780235 G19415-1212 12G8K-12FLC90-070 3/4 19.1 2.76 70.1 6.18 157 3.22 81.8
G19415-1212X 73478023 G19415-1212X 12G8K-12FLC90-070 XBULK
G19415-1616 734780055 G19415-1616 16G8K-16FLC90-093 1 25.4 3.66 93 6.46 164.1 3.79 96.3
1-10 of 16 Items