Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All EFG6KL Spiral Wire Hose - 420 Bar - PolarFlex® Low Temp -57°C

    70259 16EFG6KLXCTN

    Product # 46510039

    EFG6K Low-Temp hose is recommended for extremely high pressure, low temperature hydraulic applications. Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum-based fluid.

    • For use with GlobalSpiral™ Couplings [G20 Series].
    • Superior flex impulse performance: Tested to 1,000,000 impulse cycles at 50% of SAE 100R15 bend radii.
    • Resistant to cover cracking at low temperature and tight bends.

    • Product Details
      Part # 70259 / 16EFG6KLXCTN
      Product # 46510039
      Description 70259 16EFG6KLXCTN
      UPC 770075605911
      Continuous Operating Temperature Range -70°F to +212°F
      Minimum Bend Radius (in) 6
      Minimum Bend Radius (mm) 152.4
      Min. Burst Pressure (psi) 6000
      Hose Inside Diameter (in). 1
      Hose Inside Diameter (mm) 25.4
      Hose Outside Diameter (in) 1.53
      Hose Outside Diameter (mm) 38.9
      Inside Diameter (in) 1
      Inside Diameter (mm) 25.4
      Temperature Range -70°F to +212°F (-57°C to +100°C)
      Working Pressure (psi) 6000
      Outside Diameter (in) 1.53
      Outside Diameter (mm) 38.9

    Features and Benefits

    • Resistant to cover cracking at low temperature and tight bend radius.
    • Meets or exceeds performance requirements of EN 856 4SP / 4SH.
    • 40% of EN 856 4SP/4SH bend radius at rated working pressure.
    • Standards: Exceeds ISO 3862 R15. SAE 100R15.
    • Validated with GlobalSpiral.
    • Cover: MSHA approved.
    • Temperature Range:
        • -57°C to +100°C
        • -70°F to +212°F
    • Size: 1/2" to 1".