The product images shown are Illustrative only and may not be an exact representation of the product.

EFG6KL Low Temp Spiral Wire Hose

Recommended for extremely high pressure, Low Temperature -70F, hydraulic applications. Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum based fluid.Temperature Range: -70 Deg F to +212 Deg F (-57 Deg C to +100 Deg C).Recommended Couplings: GlobalSpiral CouplingsGates - Powering Progress

  • TESTED TO 1,000,000 IMPULSE CYCLES, 2 TIMES THE INDUSTRY STANDARDS.
  • Resistant to cover cracking at low temperature and tight bend radius.
  • Temperature Range: -70 Deg F to +212 Deg F (-57 Deg C to +100 Deg C)

All Parts

1-3 of 3 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70250 46510160 70250 10EFG6KLXCTN 6000 5/8 1.09 4 0.79
70257 46510038 70257 12EFG6KLXCTN 6000 3/4 1.24 4.8 0.97
70259 46510039 70259 16EFG6KLXCTN 6000 1 1.53 6 1.48
1-3 of 3 Items