Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All EFG6K-MTF Spiral Wire Hose - 420 Bar - MegaTuff® Cover

    70870 20EFG6K-MTFXCTN

    Product # 46511601

    EFG6K is recommended for extremely high-pressure, high-impulse applications such as hydrostatic transmissions. Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum-based fluids. Recommended for extremely high pressure and high impulse applications such as hydrostatic transmissions. EFG6K is designed to meet or exceed all requirements of SAE 100R15 specifications and performance requirements of EN 856 4SP (-6, -8, -10 and -12), EN 856 4SH (-12, -16, and -20), and ISO 3862 Type R15 (-6, -8, -10, -12, -16, -24). 12EFG6K meets ISO 18752 Grade D. Recommended Couplings: GlobalSpiral™ Couplings, GlobalSpiral™ MAX Pressure Couplings, Stainless Steel S Couplings (-6 through -20).

    • The optional MegaTuff™ cover lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945 and offers superior ozone and weathering resistance.
    • For use with GlobalSpiral™ Couplings [G20 Series], GlobalSpiral MAX Pressure Couplings [G23 and G24 Series] and Stainless Steel Spiral Couplings [G18 Series].
    • Superior flex impulse performance: Tested to 1,000,000 impulse cycles at 50% of SAE 100R15 bend radii (except -32).
    • EFG6K hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.

    • Product Details
      Part # 70870 / 20EFG6K-MTFXCTN
      Product # 46511601
      Description 70870 20EFG6K-MTFXCTN
      UPC 072053978834
      Continuous Operating Temperature Range -40°F to +250°F
      Minimum Bend Radius (in) 8.2
      Minimum Bend Radius (mm) 208.3
      Min. Burst Pressure (psi) 6000
      Hose Inside Diameter (in). 1.25
      Hose Inside Diameter (mm) 31.8
      Hose Outside Diameter (in) 1.97
      Hose Outside Diameter (mm) 50
      Inside Diameter (in) 1.25
      Inside Diameter (mm) 31.8
      Temperature Range -40°F to +250°F (-40°C to +121°C)
      Working Pressure (psi) 6000
      Outside Diameter (in) 1.97
      Outside Diameter (mm) 50

    Features and Benefits

    • MegaTuff® cover which offers 300 times the abrasion resistance of the standard EFG6K cover as per ISO 6945, superior ozone and weathering resistance.
    • MegaTuff® cover offers 300 times the abrasion resistance of standard rubber cover.
    • -6 to -20 validated with GlobalSpiral™ ; -24, -32 with GlobalSpiral™ Maximum.
    • Up to 40% of EN 856 4SP/4SH bend radius at rated working pressure.
    • EFG6K-MTF MegaSpiral™ is rated at 1/2 bend radius of SAE 100R15.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.
    • Type approvals: DNV, GL, LR, BV and ABS.
    • 6000 PSI constant pressure for all ID's.
    • Temperature Range:
        • -40°C to +121°C
        • -40°F to +250°F
    • Size: 3/8" to 2".