The product images shown are Illustrative only and may not be an exact representation of the product.

EFG6K-MTF Spiral Wire Hose - SAE 100R15 - MegaTuff® Cover

Recommended for extremely high pressure, high impulse applications such as hydrostatic transmissions. EFG6K-MTF is designed to meet or exceed all requirements of SAE 100R15 specifications and performance requirements of EN 856 4SP (-6, -8, -10 and -12), EN 856 4SH (-12, -16, and -20), and ISO 3862 Type R15 (-6, -8, -10, -12, -16, -24). 12EFG6K-MTF meets ISO 18752 Grade D. Recommended Couplings: GlobalSpiral Couplings, GlobalSpiral MAX Pressure Couplings, Stainless Steel S Couplings (-6 through -20)

  • TESTED TO 1,000,000 IMPULSE CYCLES, 2 TIMES THE INDUSTRY STANDARDS.
  • EFG6K-MTF MegaSpiral is rated at 1/2 bend radius of SAE 100R15.
  • 6000 PSI constant pressure for all ID's.
  • MegaTuff cover offers 300 times the abrasion resistance of standard rubber cover.
  • Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum-based fluids.
  • Temperature Range: -40 Deg F to +250 Deg F (-40 Deg C to +121 Deg C).
  • Meets Flame Resistance Acceptance Designation MSHA 2G.

All Parts

1-10 of 16 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
20EFG6K-MTFXLL 46510013 20EFG6K-MTFXLL 6000 1 1/4 1.97 8.2 2.69
24EFG6KMTFXLL 46511755 24EFG6K-MTFXLL 6000 1 1/2 2.26 10 3.75
70849 46511435 70849 6EFG6K-MTFXCTN 6000 3/8 .8 2.5 0.5009
70867 46511609 70867 8EFG6K-MTFXCTN 6000 1/2 .95 3.5 0.6
70868 46511606 70868 12EFG6K-MTFXCTN 6000 3/4 1.24 4.7 1.1
70869 46511604 16EFG6K-MTFXCTN GATR 6000 1 1.53 6 1.7
70870 46511601 70870 20EFG6K-MTFXCTN 6000 1 1/4 1.97 8.2 2.71
70880 46511416 70880 10EFG6K-MTFXCTN 6000 5/8 1.09 4 0.9
70991 46511754 24EFG6K-MTFXCTN 6000 1 1/2 2.26 10 3.4
71098 46511757 32EFG6K-MTFXCTN 6000 2 2.8 25 4.93
1-10 of 16 Items