EFG5KL Low-Temp hose is recommended for extremely high-pressure hydraulic applications to provide greater performance, flexibility, easier routing and plumbing of mobile and stationary hydraulic platforms in very low temperature environments. Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum–based fluid.
Part # | 70181 / 8EFG5KLXCTN |
---|---|
Product # | 46510131 |
Description | 70181 8EFG5KLXCTN |
UPC | 770075633242 |
Continuous Operating Temperature Range | -70°F to +212°F |
Minimum Bend Radius (in) | 3.5 |
Minimum Bend Radius (mm) | 88.9 |
Min. Burst Pressure (psi) | 5000 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.95 |
Hose Outside Diameter (mm) | 24.1 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -70°F to +212°F (-57°C to +100°C) |
Working Pressure (psi) | 5000 |
Outside Diameter (in) | 0.95 |
Outside Diameter (mm) | 24.1 |
Coupling Recommendation | GlobalSpiral™ Couplings [G20 Series] |
---|---|
Use | Spiral Wire |
Color | Black |
---|---|
Cover | Polychloroprene (Neoprene) - Type A. Black. Standard. |
Reinforcement | 4-spiral, wire |
Tube | Nitrile - Type C. Black. Oil Resistant. |
Construction: Cover | Polychloroprene (Neoprene) - Type A |
Construction: Reinforcement | 4-spiral, wire |
Construction: Tube | Nitrile - Type C |
Recommended For | Extremely high-pressure hydraulic applications in low-temperature environments. Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum-based fluid. |
---|
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.42 |