Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All EFG5KL Spiral Wire Hose - 350 Bar - PolarFlex® Low Temp -57°C

    70180 6EFG5KLXCTN

    Product # 46510074

    EFG5KL Low-Temp hose is recommended for extremely high-pressure hydraulic applications to provide greater performance, flexibility, easier routing and plumbing of mobile and stationary hydraulic platforms in very low temperature environments. Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum–based fluid.

    • Compatible with biodegradable hydraulic fluids and standard petroleum-based fluids.
    • For use with GlobalSpiral™ Couplings [G20 Series] and GlobalSpiral™ MAX Pressure Couplings [G23 and G24 Series].
    • Resistant to cover cracking at low temperature and tight bends.
    • Superior flex impulse performance: Tested to 1,000,000 impulse cycles at 50% of SAE 100R13 bend radii.

    • Product Details
      Part # 70180 / 6EFG5KLXCTN
      Product # 46510074
      Description 70180 6EFG5KLXCTN
      UPC 770075617655
      Continuous Operating Temperature Range -70°F to +212°F
      Minimum Bend Radius (in) 2.5
      Minimum Bend Radius (mm) 63.5
      Min. Burst Pressure (psi) 5000
      Hose Inside Diameter (in). 0.375
      Hose Inside Diameter (mm) 9.5
      Hose Outside Diameter (in) 0.8
      Hose Outside Diameter (mm) 20.3
      Inside Diameter (in) 0.375
      Inside Diameter (mm) 9.5
      Temperature Range -70°F to +212°F (-57°C to +100°C)
      Working Pressure (psi) 5000
      Outside Diameter (in) 0.8
      Outside Diameter (mm) 20.3

    Features and Benefits

    • Provides greater performance, flexibility, easier routing and plumbing of mobile and stationary hydraulic platforms in very low temperature environments.
    • Resistant to cover cracking at low temperature and tight bend radius.
    • 40% of EN 856 4SP/4SH bend radius at rated working pressure.
    • Meets or exceeds performance requirements of EN 856 4SP.
    • Standards: Meets or exceeds the requirements of ISO 3862 R13. SAE 100R13.
    • 5000 psi working pressure in all sizes.
    • Validated with GlobalSpiral™.
    • Cover: MSHA approved.
    • Temperature Range:
        • -57°C to +100°C
        • -70°F to +212°F
    • Size: 3/8" to 1-1/2".