The product images shown are Illustrative only and may not be an exact representation of the product.

EFG5KL Low Temp Spiral Wire Hose

Recommended for extremely high pressure, Low Temperature (-70F), hydraulic applications. Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum based fluid. Recommended Couplings: GlobalSpiral Couplings, GlobalSpiral MAX Pressure Couplings

  • TESTED TO 1,000,000 IMPULSE CYCLES, 2 TIMES THE INDUSTRY STANDARD.
  • 5000 psi working pressure in all sizes.
  • Provides greater performance, flexibility, easier routing and plumbing of mobile and stationary hydraulic platforms in very low temperature enviorments.
  • Resistant to cover cracking at low temperature and tight bend radius.
  • Temperature Range: -70 Deg F to +212 Deg F (-57 Deg C to +100 Deg C).

All Parts

1-6 of 6 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70087 46510079 70087 24EFG5KLXCTN 5000 1 1/2 2.26 10 3.01
70180 46510074 70180 6EFG5KLXCTN 5000 3/8 .8 2.5 0.48
70181 46510131 70181 8EFG5KLXCTN 5000 1/2 .95 3.5 0.42
70183 46510058 70183 20EFG5KLXCTN 5000 1 1/4 1.97 8.2 2.93
70256 46510020 70256 12EFG5KLXCTN 5000 3/4 1.24 4.8 0.97
70258 46510019 70258 16EFG5KLXCTN 5000 1 1.53 6 1.49
1-6 of 6 Items