Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All EFG5K Spiral Wire Hose - 350 Bar

    70728 10EFG5KXLL

    Product # 46511390

    EFG5K hose is recommended for extremely high pressure and high impulse hydraulic applications. EFG5K is designed to meet or exceed all requirements of ISO 3862 R13 specifications and performance requirements of EN 856 4SP (-10 to -32) and EN 856 4SH (-20 to -32). Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil, as well as standard petroleum-based fluids.

    • The optional MegaTuff™ cover lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945 and offers superior ozone and weathering resistance.
    • The optional XtraTuff™ cover lasts up to 25 times longer than standard hose.
    • Available in 121' through 200' continuous lengths.
    • For use with GlobalSpiral™ Couplings [G20 Series], GlobalSpiral Max [G23 and G24 Series] and Stainless Steel Spiral Couplings [G18 Series].
    • Superior flex impulse performance: Tested to 1,000,000 impulse cycles at 50% of EN 856 R13 and SAE 100R13 bend radii (except -32).
    • Meets Flame Resistance Acceptance Designation MSHA 2G.

    • Product Details
      Part # 70728 / 10EFG5KXLL
      Product # 46511390
      Description 70728 10EFG5KXLL
      UPC 072053882100
      Continuous Operating Temperature Range -40°F to +250°F
      Minimum Bend Radius (in) 4
      Minimum Bend Radius (mm) 101.6
      Min. Burst Pressure (psi) 5000
      Hose Inside Diameter (in). 0.625
      Hose Inside Diameter (mm) 15.9
      Hose Outside Diameter (in) 1.09
      Hose Outside Diameter (mm) 27.7
      Inside Diameter (in) 0.625
      Inside Diameter (mm) 15.9
      Temperature Range -40°F to +250°F (-40°C to +121°C)
      Working Pressure (psi) 5000
      Outside Diameter (in) 1.09
      Outside Diameter (mm) 27.7

    Features and Benefits

    • Up to 40% of EN 856 4SP/4SH bend radius at rated working pressure.
    • EFG5K MegaSpiral™ is rated at 1/2 bend radius of SAE 100R13.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.
    • Type approvals: DNV, GL, LR, BV and ABS.
    • 5000 PSI constant pressure for all ID's.
    • Cover: MSHA approved.
    • Temperature Range:
        • -40°C to +121°C
        • -40°F to +250°F
    • Size: 3/8" to 2".