The product images shown are Illustrative only and may not be an exact representation of the product.

EFG5K Spiral Wire Hose - SAE 100R13

Recommended for extremely high pressure hydraulic applications. EFG5K is designed to meet or exceed all requirements of ISO 18752 Grade D and SAE100R13 specifications and performance requirements of EN 856 4SH (-16 and -20), EN 856 4SP (-10, and -12), EN 856 R13, and ISO 3862 Type R13 (-12, -16, -20, -24, -32). .Recommended Couplings: GlobalSpiral Couplings (-6 through -20), GlobalSpiral MAX Pressure Couplings (-24 and -32), Stainless Steel S Couplings

  • TESTED TO 1,000,000 IMPULSE CYCLES, 2 TIMES THE INDUSTRY STANDARDS.
  • EFG5K MegaSpiral is rated at 1/2 bend radius of SAE 100R13.
  • 5000 PSI constant pressure for all ID's.
  • Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil, as well as standard petroleum-based fluids.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +250 Deg F (-40 Deg C to +121 Deg C)

All Parts

1-10 of 28 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
24EFG5KXLL 46512208 24EFG5KXLL 5000 1 1/2 2.26 10 2.97
32EFG5KXLL 46510059 32EFG5KXLL 5000 2 2.8 25 4.86
40EFG5KXCRATE 46511817 40EFG5KXCRATE 5000 2 1/2 3.35 30 6.3
70160 46510120 6EFG5KXREEL 5000 3/8 .8 2.5 0.5
70161 46510121 8EFG5KXREEL 5000 1/2 .95 3.5 0.61
70167 46510127 70167 12EFG5KXREEL 5000 3/4 1.24 4.7 0.98
70402 46515026 70402 6EFG5KX100REEL 5000 3/8 .8 2.5 0.48
70728 46511390 70728 10EFG5KXLL 5000 5/8 1.09 4 0.78
70729 46511391 70729 12EFG5KXLL 5000 3/4 1.24 4.7 0.95
70730 46511392 70730 16EFG5KXLL 5000 1 1.53 6 1.55
1-10 of 28 Items