Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All EFG5K-MTF Spiral Wire Hose - 350 Bar - MegaTuff® Cover

    70740 20EFG5K-MTFXLL

    Product # 46514002

    EFG5K hose is recommended for extremely high pressure and high impulse hydraulic applications. EFG5K is designed to meet or exceed all requirements of ISO 3862 R13 specifications and performance requirements of EN 856 4SP (-10 to -32) and EN 856 4SH (-20 to -32). Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil, as well as standard petroleum-based fluids.

    • The optional MegaTuff™ cover lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945 and offers superior ozone and weathering resistance.
    • The optional XtraTuff™ cover lasts up to 25 times longer than standard hose.
    • Available in 121' through 200' continuous lengths.
    • For use with GlobalSpiral™ Couplings [G20 Series], GlobalSpiral Max [G23 and G24 Series] and Stainless Steel Spiral Couplings [G18 Series].
    • Superior flex impulse performance: Tested to 1,000,000 impulse cycles at 50% of EN 856 R13 and SAE 100R13 bend radii (except -32).
    • Meets Flame Resistance Acceptance Designation MSHA 2G.

    • Product Details
      Part # 70740 / 20EFG5K-MTFXLL
      Product # 46514002
      Description 70740 20EFG5K-MTFXLL
      UPC 072053504200
      Continuous Operating Temperature Range -40°F to +250°F
      Minimum Bend Radius (in) 8.2
      Minimum Bend Radius (mm) 208.3
      Min. Burst Pressure (psi) 5000
      Hose Inside Diameter (in). 1.25
      Hose Inside Diameter (mm) 31.8
      Hose Outside Diameter (in) 1.97
      Hose Outside Diameter (mm) 50
      Inside Diameter (in) 1.25
      Inside Diameter (mm) 31.8
      Temperature Range -40°F to +250°F (-40°C to +121°C)
      Working Pressure (psi) 5000
      Outside Diameter (in) 1.97
      Outside Diameter (mm) 50

    Features and Benefits

    • With the Gates special MegaTuff® cover which offers 300 times the abrasion resistance of the standard EFG5K cover as per ISO 6945, superior ozone and weathering resistance.
    • -6 to -20 validated with GlobalSpiral™; -24, -32 with GlobalSpiral™ Maximum.
    • Up to 40% of EN 856 4SP/4SH bend radius at rated working pressure.
    • EFG5K-MTF MegaSpiral™ is rated at 1/2 bend radius of SAE 100R13.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.
    • Type approvals: DNV, GL, LR, BV and ABS.
    • 5000 PSI constant pressure for all ID's.
    • Temperature Range:
        • -40°C to +121°C
        • -40°F to +250°F
    • Extremely flexible.
    • Size: 3/8" to 2".