EFG5K-MTF Spiral Wire Hose - SAE 100R13 - MegaTuff® Cover

Recommended for extremely high pressure hydraulic applications. EFG5K-MTF is designed to meet or exceed all requirements of ISO 18752 Grade D and SAE100R13 specifications and performance requirements of EN 856 4SH (-16 and -20), EN 856 4SP (-10, and -12), EN 856 R13, and ISO 3862 Type R13 (-12, -16, -20, -24, -32). .Recommended Couplings: GlobalSpiral Couplings (-6 through -20), GlobalSpiral MAX Pressure Couplings (-24 and -32), Stainless Steel S Couplings

  • TESTED TO 1,000,000 IMPULSE CYCLES, 2 TIMES THE INDUSTRY STANDARDS.
  • EFG5K-MTF MegaSpiral is rated at 1/2 bend radius of SAE 100R13.
  • 5000 PSI constant pressure for all ID's.
  • MegaTuff cover offers 300 times the abrasion resistance of standard rubber cover.
  • Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil, as well as standard petroleum-based fluids.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +250 Deg F (-40 Deg C to +121 Deg C)

All Parts

1-10 of 21 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
24EFG5K-MTFXLL 46512204 24EFG5K-MTFXLL 5000 1 1/2 2.26 10 3.177
32EFG5K-MTFXLL 46512211 32EFG5K-MTFXLL 5000 2 2.8 25 4.861
70739 46514001 70739 16EFG5K-MTFXLL 5000 1 1.53 6 1.49
70740 46514002 70740 20EFG5K-MTFXLL 5000 1 1/4 1.97 8.2 2.3
70861 46511573 70861 8EFG5K-MTFXLL 5000 1/2 .94 3.5 0.564
70872 46511436 70872 6EFG5K-MTFXCTN 5000 3/8 .8 2.5 0.508
70873 46511608 70873 8EFG5K-MTFXCTN 5000 1/2 .94 3.5 0.66
70874 46511605 70874 12EFG5K-MTFXCTN 5000 3/4 1.24 4.7 1
70875 46511603 70875 16EFG5K-MTFXCTN GATR 5000 1 1.53 6 1.49
70876 46511600 70876 20EFG5K-MTFXCTN 5000 1 1/4 1.97 8.2 2.3
1-10 of 21 Items