Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All EFG4K-XTF Spiral Wire Hose - 280 Bar - XtraTuff® Cover

    70416 16EFG4K-XTFXCTN

    Product # 46510258

    EFG4K hose is recommended for very high–pressure, high–impulse applications. Exceeds all requirements of ISO 18752 Grade D (except OD for -6 to -10), SAE 100R12, EN 856 R12 and ISO 3862 Type R12. Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum–based fluids.

    • The optional MegaTuff™ cover lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945 and offers superior ozone and weathering resistance.
    • The optional XtraTuff™ cover lasts up to 25 times longer than standard hose.
    • Available in 121' through 200' continuous lengths.
    • For use with GlobalSpiral™ Couplings [G20 Series], GlobalSpiral One-Piece Couplings [G21 Series, -20 Only] and Stainless Steel Spiral Couplings [G18 Series].
    • Superior flex impulse performance: Tested to 1,000,000 impulse cycles at 50% of EN 856 R12 and SAE 100R12 bend radii.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.

    • Product Details
      Part # 70416 / 16EFG4K-XTFXCTN
      Product # 46510258
      Description 70416 16EFG4K-XTFXCTN
      UPC 770075689614
      Continuous Operating Temperature Range -40°F to +250°F
      Minimum Bend Radius (in) 6
      Minimum Bend Radius (mm) 152.4
      Min. Burst Pressure (psi) 4000
      Hose Inside Diameter (in). 1
      Hose Inside Diameter (mm) 25.4
      Hose Outside Diameter (in) 1.5
      Hose Outside Diameter (mm) 38.1
      Inside Diameter (in) 1
      Inside Diameter (mm) 25.4
      Temperature Range -40°F to +250°F (-40°C to +121°C)
      Working Pressure (psi) 4000
      Outside Diameter (in) 1.5
      Outside Diameter (mm) 38.1

    Features and Benefits

    • With the Gates special XtraTuff® cover which offers 25 times the abrasion resistance of the standard EFG4K cover as per ISO 6945.
    • Meets or exceeds performance requirements of EN 856 4SP (-16, -20).
    • Most flexible EN 856 R12 / SAE 100R12 hose in the industry.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.
    • 40% of EN 856 4SP bend radius at rated working pressure.
    • Type approvals: DNV, GL, LR, BV and ABS.
    • Validated with GlobalSpiral™.
    • Temperature Range:
        • -40°C to +121°C
        • -40°F to +250°F
    • Size: 3/8" to 1-1/4".