The product images shown are Illustrative only and may not be an exact representation of the product.

EFG4K-XTF Spiral Wire Hose - SAE 100R12 - XtraTuff® Cover

Recommended for very high-pressure, high-impulse applications. EFG4K-XTF exceeds requirements for ISO 18752 Grade D, SAE 100R12, EN 856 R12 and ISO 3862 Type R12. Recommended Couplings:GlobalSpiral Couplings (-6 thorugh -20) Special One-Piece 20MGS Coupling (MC4-20 Crimper Only) (-20), Stainless Steel S Couplings

  • TESTED TO 1,000,000 IMPULSE CYCLES, 2 TIMES THE INDUSTRY STANDARDS.
  • EFG4K-XTF MegaSpiral is rated at 1/2 bend radius of SAE 100R12.
  • 4000 PSI constant pressure for all ID's.
  • Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil, as well as standard petroleum-based fluids.
  • XtraTuff cover offers 25 times the abrasion resistance of standard rubber cover.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +250 Deg F (-40 Deg C to +121 Deg C)

All Parts

1-10 of 12 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70410 46510251 70410 6EFG4K-XTFxLL 4000 3/8 .8 2.5 0.46
70411 46510263 70411 6EFG4K-XTFXREEL 4000 3/8 .8 2.5 0.46
70412 46510253 70412 8EFG4K-XTFxLL 4000 1/2 .94 3.5 0.58
70413 46510264 70413 8EFG4K-XTFXREEL 4000 1/2 .94 3.5 0.58
70414 46510257 70414 12EFG4K-XTFXLL 4000 3/4 1.21 4.7 0.85
70415 46510266 70415 12EFG4K-XTFXREEL 4000 3/4 1.21 4.7 0.85
70416 46510258 70416 16EFG4K-XTFXCTN 4000 1 1.5 6 1.24
70417 46510259 70417 16EFG4K-XTFXLL 4000 1 1.5 6 1.24
70418 46510260 70418 20EFG4K-XTFXCTN 4000 1 1/4 1.85 8.2 1.86
70419 46510261 70419 20EFG4K-XTFXLL 4000 1 1/4 1.85 8.2 1.86
1-10 of 12 Items