The product images shown are Illustrative only and may not be an exact representation of the product.

EFG4K Spiral Wire Hose - SAE 100R12

Recommended for very high-pressure, high-impulse applications. EFG4K exceeds requirements for ISO 18752 Grade D, SAE 100R12, EN 856 R12 and ISO 3862 Type R12. Recommended Couplings:GlobalSpiral Couplings (-6 thorugh -20) Special One-Piece 20MGS Coupling (MC4-20 Crimper Only) (-20), Stainless Steel S Couplings

  • TESTED TO 1,000,000 IMPULSE CYCLES, 2 TIMES THE INDUSTRY STANDARDS.
  • EFG4K MegaSpiral is rated at 1/2 bend radius of SAE 100R12.
  • 4000 PSI constant pressure for all ID's.
  • Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil, as well as standard petroleum-based fluids.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +250 Deg F (-40 Deg C to +121 Deg C)

All Parts

1-10 of 26 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
10EFG4KXLL 46511614 10EFG4KXLL 4000 5/8 1.09 4 0.7
48EFG4KXCRATE 46511818 48EFG4KXCRATE 4000 3 3.86 35 10
70158 46510118 8EFG4KXREEL 4000 1/2 .94 3.5 0.6
70159 46510119 70159 10EFG4KXREEL 4000 5/8 1.09 4 0.7
70166 46510126 70166 12EFG4KXREEL 4000 3/4 1.21 4.7 0.87
70400 46515024 70400 6EFG4KX100 REEL 4000 3/8 .8 2.5 0.48
70717 46511385 70717 12EFG4KXLL 4000 3/4 1.21 4.7 0.86
70718 46511386 70718 16EFG4KXLL 4000 1 1.5 6 1.26
70719 46511387 70719 20EFG4KXLL 4000 1 1/4 1.85 8.2 1.91
70807 46511460 70807 16EFG4KX100FT 4000 1 1.5 6 1.34
1-10 of 26 Items