The product images shown are Illustrative only and may not be an exact representation of the product.

EFG4K-MTF Spiral Wire Hose - SAE 100R12 - MegaTuff® Cover

Recommended for very high-pressure, high-impulse applications. EFG4K-MTF exceeds requirements for ISO 18752 Grade D, SAE 100R12, EN 856 R12 and ISO 3862 Type R12. Recommended Couplings:GlobalSpiral Couplings (-6 thorugh -20) Special One-Piece 20MGS Coupling (MC4-20 Crimper Only) (-20), Stainless Steel S Couplings

  • TESTED TO 1,000,000 IMPULSE CYCLES, 2 TIMES THE INDUSTRY STANDARDS.
  • EFG4K-MTF MegaSpiral is rated at 1/2 bend radius of SAE 100R12.
  • 4000 PSI constant pressure for all ID's.
  • Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil, as well as standard petroleum-based fluids.
  • MegaTuff cover offers 300 times the abrasion resistance of standard rubber cover.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +250 Deg F (-40 Deg C to +121 Deg C)

All Parts

1-10 of 15 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
20EFG4KMTFXLL 46511638 20EFG4K-MTFXLL 4000 1 1/4 1.85 8.2 2
70726 46511388 70726 12EFG4K-MTFXLL 4000 3/4 1.21 4.7 0.875
70727 46511389 70727 16EFG4K-MTFXLL 4000 1 1.5 6 1.3
70877 46511405 70877 12EFG4K-MTFXCTN 4000 3/4 1.21 4.7 0.88
70945 46511610 70945 6EFG4K-MTFXCTN 4000 3/8 .8 2.5 0.49
70946 46511607 70946 8EFG4K-MTFXCTN 4000 1/2 .94 3.5 0.6
70947 46511404 70947 10EFG4K-MTFXCTN 4000 5/8 1.09 4 0.7
70948 46511406 70948 16EFG4K-MTFXCTN 4000 1 1.5 6 1.3
70949 46511602 70949 20EFG4K-MTFXCTN 4000 1 1/4 1.85 8.2 2.145
85483 46514014 85483 6EFG4K-MTF X25FT 4000 3/8 .8 2.5 13.4
1-10 of 15 Items