Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All EFG3K Spiral Wire Hose - 210 Bar

    70265 32EFG3KXLL

    Product # 46512210

    EFG3K is recommended for very high-pressure, high-impulse hydraulic applications and is compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum-based fluids. Exceeds all performance requirements for ISO 18752 Grade D, SAE 100R12, EN 856 R12, performance requirements of EN 856 4SP, and ISO 3862 Type R12.

    • The optional MegaTuff™ cover lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945 and offers superior ozone and weathering resistance.
    • Available in 121' through 200' continuous lengths.
    • For use with GlobalSpiral™ Couplings [G20 Series], GlobalSpiral™ OnePiece Couplings [G21 Series, -20 Only], GlobalSpiral™ Plus Couplings [G22 Series], Stainless Steel Braid Couplings [G17 Series] and Stainless Steel Spiral Couplings [G18 Series].
    • Superior flex impulse performance: Tested to 1,000,000 impulse cycles at 50% of EN 856 R12 and SAE 100R12 bend radii.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.

    • Product Details
      Part # 70265 / 32EFG3KXLL
      Product # 46512210
      Description 70265 32EFG3KXLL
      UPC 770075378051
      Continuous Operating Temperature Range -40°F to +250°F
      Minimum Bend Radius (in) 12.5
      Minimum Bend Radius (mm) 317.5
      Min. Burst Pressure (psi) 3000
      Hose Inside Diameter (in). 2
      Hose Inside Diameter (mm) 50.8
      Hose Outside Diameter (in) 2.63
      Hose Outside Diameter (mm) 66.8
      Inside Diameter (in) 2
      Inside Diameter (mm) 50.8
      Temperature Range -40°F to +250°F (-40°C to +121°C)
      Max. Working Pressure 3000
      Working Pressure (psi) 3000
      Outside Diameter (in) 2.63
      Outside Diameter (mm) 66.8

    Features and Benefits

    • EFG3K is rated at 1/2 the SAE 100R12 minimum bend radius and is 3000 working pressure in all ID's.
    • -20 validated with GlobalSpiral™; -24 to -32 with GlobalSpiral™ Plus.
    • Up to 40% of EN 856 4SP bend radius at rated working pressure.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.
    • Type approvals: DNV, GL, LR, BV and ABS.
    • Cover: MSHA approved.
    • Temperature Range:
        • -40°C to +121°C
        • -40°F to +250°F
    • Size: 1.1/4" to  2".