EFG3K is recommended for very high-pressure, high-impulse hydraulic applications and is compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum-based fluids. Exceeds all performance requirements for ISO 18752 Grade D, SAE 100R12, EN 856 R12, performance requirements of EN 856 4SP, and ISO 3862 Type R12.
Part # | 24EFG3KXLL / 24EFG3KXLL |
---|---|
Product # | 46512207 |
Description | 24EFG3KXLL |
UPC | 770075378020 |
Continuous Operating Temperature Range | -40°F to +250°F |
Minimum Bend Radius (in) | 10 |
Minimum Bend Radius (mm) | 254 |
Min. Burst Pressure (psi) | 3000 |
Hose Inside Diameter (in). | 1.5 |
Hose Inside Diameter (mm) | 38.1 |
Hose Outside Diameter (in) | 2.11 |
Hose Outside Diameter (mm) | 53.6 |
Inside Diameter (in) | 1.5 |
Inside Diameter (mm) | 38.1 |
Temperature Range | -40°F to +250°F (-40°C to +121°C) |
Max. Working Pressure | 3000 |
Working Pressure (psi) | 3000 |
Outside Diameter (in) | 2.11 |
Outside Diameter (mm) | 53.6 |
Coupling Recommendation | GlobalSpiral™ Plus Couplings [G22 Series]. Stainless Steel Spiral Couplings [G18 Series] |
---|---|
Use | Spiral Wire |
Color | Black |
---|---|
Cover | Polychloroprene (Neoprene) - Type A. Black. Standard. |
Reinforcement | 4-spiral, wire |
Tube | Nitrile - Type C. Black. Oil Resistant. |
Construction: Cover | Polychloroprene (Neoprene) - Type A |
Construction: Reinforcement | 4-spiral, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | EN 856 4SP, EN 856 R12, ISO 18752, ISO 3862 R12, SAE 100R12 |
---|---|
Meets These Agency Specifications | ABS - American Bureau of Shipping, BV - Bureau Veritas (Marine Division); Int'l, DIN - Deutsch Industry Norm; International, EN - European Norm, FRAS - Fire Retardant Anti Static; Australia, GL - Germanischer Lloyd's; International, ISO - International Standards Organization, LR - Lloyd's Register; International, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
Notes | For Biodegradable Hydraulic Fluids. Meets Flame Resistance Acceptance Designation "MSHA 2G". |
---|---|
Recommended For | Very high-pressure, high-impulse applications. Exceeds all requirements for ISO 18752 Grade D, SAE 100R12, EN 856 R12, and performance requirements of EN 856 4SP, and ISO 3862 Type R12. Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum-based fluids. Available in 121' through 200' continuous lengths. |
Customer Pack | 200 |
---|---|
Weight (lbs.) | 2.098 |
Packaging | O |