The product images shown are Illustrative only and may not be an exact representation of the product.

EFG3K Spiral Wire Hose - SAE 100R12

Recommended for very high-pressure, high-impulse applications. Exceeds all performance requirements for ISO 18752 Grade D, SAE 100R12, EN 856 R12, performance requirements of EN 856 4SP, and ISO 3862 Type R12. Recommended Couplings:GlobalSpiral Couplings,GlobalSpiral Plus Couplings,Special One-Piece Coupling (MC4-20 Crimper Only) (-20), Stainless Steel B Couplings (-20), Stainless Steel S Couplings (-24 & -32)

  • TESTED TO 1,000,000 IMPULSE CYCLES, 2 TIMES THE INDUSTRY STANDARDS.
  • EFG3K is rated at 1/2 the SAE 100R12 minimum bend radius and is 3000 working pressure in all ID's.
  • Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum-based fluids.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +250 Deg F (-40 Deg C to +121 Deg C).

All Parts

1-10 of 11 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
24EFG3KXLL 46512207 24EFG3KXLL 1 1/2 2.11 10 2.098
32EFG3KX50INC 46512209 32EFG3K 2 2.63 12.5 2.995
70265 46512210 70265 32EFG3KXLL 2 2.63 12.5 2.97
70539 46511381 70539 20EFG3KXCTN 1 1/4 1.85 8.2 1.97
70707 46511384 70707 20EFG3KXLL 1 1/4 1.85 8.2 1.97
71054 46511451 71054 24EFG3KXCTN 1 1/2 2.11 10 2.25
71058 46511452 71058 32EFG3KXCTN 2 2.63 12.5 3.09
85430 46511740 85430 24EFG3KX25FT 1 1/2 2.11 10 56.25
85434 46511744 85434 32EFG3KX25FT 2 2.63 12.5 77.25
85489 46514003 85489 20EFG3KX25FT 1 1/4 1.85 8.2 48.85
1-10 of 11 Items