The product images shown are Illustrative only and may not be an exact representation of the product.

EFG3K-MTF Spiral Wire Hose - SAE 100R12 - MegaTuff® Cover

Recommended for very high-pressure, high-impulse applications. Exceeds all performance requirements for ISO 18752 Grade D, SAE 100R12, EN 856 R12, performance requirements of EN 856 4SP, and ISO 3862 Type R12. Recommended Couplings:GlobalSpiral Couplings,GlobalSpiral Plus Couplings,Special One-Piece Coupling (MC4-20 Crimper Only) (-20), Stainless Steel B Couplings (-20), Stainless Steel S Couplings (-24 & -32)

  • TESTED TO 1,000,000 IMPULSE CYCLES, 2 TIMES THE INDUSTRY STANDARDS.
  • EFG3K-MTF is rated at 1/2 the SAE 100R12 minimum bend radius.
  • Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum-based fluids.
  • MegaTuff cover offers 300 times the abrasion resistance of standard rubber cover.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +250 Deg F (-40 Deg C to +121 Deg C).

All Parts

1-9 of 9 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
24EFG3KMTFXLL 46512202 24EFG3K-MTFXLL 3000 1 1/2 2.11 10 2.24
32EFG3KMTFXLL 46512206 32EFG3K-MTFXLL 3000 2 2.63 25 2.96
70950 46511425 70950 20EFG3K-MTFXCTN 3000 1 1/4 1.85 8.2 2
70951 46511427 70951 20EFG3K-MTFXLL 3000 1 1/4 1.85 8.2 1.9
71053 46512201 71053 24EFG3K-MTFXCTN 3000 1 1/2 2.11 10 2.27
71057 46512205 71057 32EFG3K-MTFXCTN 3000 2 2.63 25 2.99
85431 46511741 85431 24EFG3K-MTFX25FT 3000 1 1/2 2.11 10 56
85435 46511745 85435 32EFG3K-MTFX25FT 3000 2 2.63 25 74
85490 46514004 20EFG3K-MTFX25FT 3000 1 1/4 1.85 8.2 48.28
1-9 of 9 Items