Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All EF Longwall Mine Hose

    12EFLWXLL

    Product # 46511716

    Recommended for: High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Four spiral wire construction with static and dynamic pressure ratings listed on the hose.

    • Recommended For: High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids.
    • Recommended couplings: GlobalSpiral™ (-8, -12, -16, -20) GSP (-24 and -32).
    • 12EFLW meets the static pressure requirements of longwall mining equipment.
    • MegaTuff™ hose lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945.
    • Superior to SAE and ISO Specifications.

    • Product Details
      Part # 12EFLWXLL / 12EFLWXLL
      Product # 46511716
      Description 12EFLWXLL
      UPC 770075379546
      Dynamic WP (Max.psi) (1) 4000
      Static WP (Max.psi) (2) 5000
      Continuous Operating Temperature Range -40°F to +250°F
      Minimum Bend Radius (in) 9.5
      Minimum Bend Radius (mm) 241.3
      Min. Burst Pressure (psi) 4000
      Hose Inside Diameter (in). 0.75
      Hose Inside Diameter (mm) 19.1
      Hose Outside Diameter (in) 1.21
      Hose Outside Diameter (mm) 30.7
      Inside Diameter (in) 0.75
      Inside Diameter (mm) 19.1
      Temperature Range -40°F to +250°F (-40°C to +121°C)
      Working Pressure (psi) 4000
      Outside Diameter (in) 1.21
      Outside Diameter (mm) 30.7