Recommended for: High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Four spiral wire construction with static and dynamic pressure ratings listed on the hose.
Part # | 6EFLWXCTN / 6EFLWXCTN |
---|---|
Product # | 46510068 |
Description | 6EFLWXCTN |
UPC | 770075614715 |
Dynamic WP (Max.psi) (1) | 4000 |
Static WP (Max.psi) (2) | 5000 |
Continuous Operating Temperature Range | -40°F to +250°F |
Minimum Bend Radius (in) | 5 |
Minimum Bend Radius (mm) | 127 |
Min. Burst Pressure (psi) | 4000 |
Hose Inside Diameter (in). | 0.375 |
Hose Inside Diameter (mm) | 9.5 |
Hose Outside Diameter (in) | 0.8 |
Hose Outside Diameter (mm) | 20.3 |
Inside Diameter (in) | 0.375 |
Inside Diameter (mm) | 9.5 |
Temperature Range | -40°F to +250°F (-40°C to +121°C) |
Working Pressure (psi) | 4000 |
Outside Diameter (in) | 0.8 |
Outside Diameter (mm) | 20.3 |
Coupling Recommendation | GlobalSpiral™ Couplings [G20 Series] |
---|
Color | Black |
---|---|
Cover | Polychloroprene (Neoprene). Black. Standard. |
Reinforcement | 4-spiral, wire |
Tube | Nitrile. Black. Oil Resistant. |
Construction: Cover | Polychloroprene (Neoprene) |
Construction: Reinforcement | 4-spiral, wire |
Construction: Tube | Nitrile |
Meets These Agency Specifications | FRAS - Fire Retardant Anti Static; Australia, MSHA 2G - Mine Safety & Health Admin. USA |
---|
Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G". |
---|---|
Recommended For | High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Available in 121' to 200' continuous lengths, carton packs and/or cut lengths. 12EFLW meets the static pressure requirements of longwall mining equipment. 16EFLW meets pressure requirements of longwall mining equipment and EN 856 4SP. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.48 |
Packaging | A |