Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All EF Longwall Mine Hose

    32EFLWxLL

    Product # 46511544

    Recommended for: High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Four spiral wire construction with static and dynamic pressure ratings listed on the hose.

    • Recommended For: High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids.
    • Recommended couplings: GlobalSpiral™ (-8, -12, -16, -20) GSP (-24 and -32).
    • 12EFLW meets the static pressure requirements of longwall mining equipment.
    • MegaTuff™ hose lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945.
    • Superior to SAE and ISO Specifications.

    • Product Details
      Part # 32EFLWXLL / 32EFLWXLL
      Product # 46511544
      Description 32EFLWxLL
      UPC 770075411444
      Dynamic WP (Max.psi) (1) 3000
      Static WP (Max.psi) (2) 4000
      Continuous Operating Temperature Range -40°F to +250°F
      Minimum Bend Radius (in) 30
      Minimum Bend Radius (mm) 762
      Min. Burst Pressure (psi) 3000
      Hose Inside Diameter (in). 2
      Hose Inside Diameter (mm) 50.8
      Hose Outside Diameter (in) 2.63
      Hose Outside Diameter (mm) 66.8
      Inside Diameter (in) 2
      Inside Diameter (mm) 50.8
      Temperature Range -40°F to +250°F (-40°C to +121°C)
      Working Pressure (psi) 3000
      Outside Diameter (in) 2.63
      Outside Diameter (mm) 66.8