The product images shown are Illustrative only and may not be an exact representation of the product.

EF Longwall Mine Hose

Recommended for High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Four spiral wire construction with static and dynamic pressure ratings listed on the hose. Couplings: GS (-8, -12, -16, -20) GSP (-24 and -32)

  • Superior to SAE and ISO Specifcations.
  • Dynmamic working pressure means frequent pressure surges.
  • Static working pressure means very little pressure surging.

All Parts

1-8 of 8 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
12EFLWXLL 46511716 12EFLWXLL 3/4 1.21 4.7 0.873
16EFLWXLL 46511717 16EFLWXLL 1 1.5 6 1.275
20EFLWXLL 46511542 20EFLWxLL 1 1/4 1.85 8.2 1.88
24EFLWXLL 46511543 24EFLWxLL 1 1/2 2.11 10 2.1
32EFLWX50FT 46510085 32EFLW X 50FT 2 2.63 12.5 2.89
32EFLWXLL 46511544 32EFLWxLL 2 2.63 12.5 2.925
6EFLWXCTN 46510068 6EFLWXCTN 3/8 .8 2.5 0.48
8EFLWXLL 46511541 8EFLWxLL 1/2 .94 3.5 0.59
1-8 of 8 Items