Recommended for: High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Four spiral wire construction with static and dynamic pressure ratings listed on the hose.
Part # | 32EFLWMTFXCTN / 32EFLW-MTFXCTN |
---|---|
Product # | 46511806 |
Description | 32EFLW-MTF XCTN |
UPC | 770075502616 |
Dynamic WP (Max.psi) (1) | 3000 |
Static WP (Max.psi) (2) | 4000 |
Continuous Operating Temperature Range | -40°F to +250°F |
Minimum Bend Radius (in) | 30 |
Minimum Bend Radius (mm) | 762 |
Min. Burst Pressure (psi) | 3000 |
Hose Inside Diameter (in). | 2 |
Hose Inside Diameter (mm) | 50.8 |
Hose Outside Diameter (in) | 2.63 |
Hose Outside Diameter (mm) | 66.8 |
Inside Diameter (in) | 2 |
Inside Diameter (mm) | 50.8 |
Temperature Range | -40°F to +250°F (-40°C to +121°C) |
Working Pressure (psi) | 3000 |
Outside Diameter (in) | 2.63 |
Outside Diameter (mm) | 66.8 |
Coupling Recommendation | GlobalSpiral™ MAX Couplings [G23 Series] |
---|
Color | Black |
---|---|
Cover | MegaTuff. Black. MegaTuff. |
Reinforcement | 4-spiral, wire |
Tube | Nitrile. Black. Oil Resistant. |
Construction: Cover | MegaTuff |
Construction: Reinforcement | 4-spiral, wire |
Construction: Tube | Nitrile |
Meets These Agency Specifications | MSHA 2G - Mine Safety & Health Admin. USA |
---|
Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G". |
---|---|
Recommended For | High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Available in carton packs. 12EFLW meets the static pressure requirements of longwall mining equipment. 16EFLW meets pressure requirements of longwall mining equipment and EN 856 4SP. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 2.89 |
Packaging | A |