The product images shown are Illustrative only and may not be an exact representation of the product.

EF Longwall Mine Hose - MegaTuff®

Recommended for High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Four spiral wire construction with static and dynamic pressure ratings listed on the hose. Couplings: GS (-8, -12, -16, -20) GSP (-24 and -32)

  • Superior to SAE and ISO Specifcations.
  • Dynmamic working pressure means frequent pressure surges.
  • Static working pressure means very little pressure surging.
  • MegaTuff cover offers 300 times the abrasion resistance of standard rubber cover.

All Parts

1-7 of 7 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
12EFLWMTFXCTN 46511712 12EFLW-MTFXCTN 3/4 1.21 9.4 0.92
16EFLWMTFXCTN 46511713 16EFLW-MTFXCTN 1 1.5 12 1.322
20EFLWMTFXCTN 46511804 20EFLW-MTF XCTN 1 1/4 1.85 16.5 1.91
24EFLWMTFXCTN 46511805 24EFLW-MTF XCTN 1 1/2 2.11 20 2.11
32EFLWMTFXCTN 46511806 32EFLW-MTF XCTN 2 2.63 30 2.89
6EFLWMTFXCTN 46510011 6EFLW-MTF XCTN 3/8 .8 5 0.51
8EFLWMTFXCTN 46510012 8EFLW-MTF XCTN 1/2 .94 7 0.6
1-7 of 7 Items