Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All EF Coal Power/Longwall Mine Hose

    20EFCPS X 50FT

    Product # 46511705

    Recommended for high-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Four spiral wire construction with static and dynamic pressure ratings listed on the hose.

    • Recommended For: High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids.
    • Recommended couplings: GlobalSpiral™ (-8, -12, -16, -20) GSP (-24 and -32).
    • MegaTuff™ hose lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945.
    • Dynamic working pressure means frequent pressure surges.
    • Static working pressure means very little pressure surging.
    • Superior to SAE and ISO Specifications.

    • Product Details
      Part # 20EFCPSX50FT / 20EFCPS X 50FT
      Product # 46511705
      Description 20EFCPS X 50FT
      UPC 770075379430
      Dynamic WP (Max.psi) (1) 6000
      Static WP (Max.psi) (2) 7000
      Continuous Operating Temperature Range -40°F to +250°F
      Minimum Bend Radius (in) 16.5
      Minimum Bend Radius (mm) 419.1
      Min. Burst Pressure (psi) 6000
      Hose Inside Diameter (in). 1.25
      Hose Inside Diameter (mm) 31.8
      Hose Outside Diameter (in) 1.97
      Hose Outside Diameter (mm) 50
      Inside Diameter (in) 1.25
      Inside Diameter (mm) 31.8
      Temperature Range -40°F to +250°F (-40°C to +121°C)
      Working Pressure (psi) 6000
      Outside Diameter (in) 1.97
      Outside Diameter (mm) 50