Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All EF Coal Power/Longwall Mine Hose

    16EFCPSXLL

    Product # 46511704

    Recommended for high-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Four spiral wire construction with static and dynamic pressure ratings listed on the hose.

    • Recommended For: High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids.
    • Recommended couplings: GlobalSpiral™ (-8, -12, -16, -20) GSP (-24 and -32).
    • MegaTuff™ hose lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945.
    • Dynamic working pressure means frequent pressure surges.
    • Static working pressure means very little pressure surging.
    • Superior to SAE and ISO Specifications.

    • Product Details
      Part # 16EFCPSXLL / 16EFCPSXLL
      Product # 46511704
      Description 16EFCPSXLL
      UPC 770075379423
      Dynamic WP (Max.psi) (1) 6000
      Static WP (Max.psi) (2) 7000
      Continuous Operating Temperature Range -40°F to +250°F
      Minimum Bend Radius (in) 12
      Minimum Bend Radius (mm) 304.8
      Min. Burst Pressure (psi) 6000
      Hose Inside Diameter (in). 1
      Hose Inside Diameter (mm) 25.4
      Hose Outside Diameter (in) 1.53
      Hose Outside Diameter (mm) 38.9
      Inside Diameter (in) 1
      Inside Diameter (mm) 25.4
      Temperature Range -40°F to +250°F (-40°C to +121°C)
      Working Pressure (psi) 6000
      Outside Diameter (in) 1.53
      Outside Diameter (mm) 38.9