Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All EF Coal Power/Longwall Mine Hose - MegaTuff®

    32EFCPS-MTFXCTN

    Product # 46511711

    Recommended for high-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Four spiral wire construction with static and dynamic pressure ratings listed on the hose.

    • Recommended For: High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids.
    • Recommended couplings: GlobalSpiral™ (-8, -12, -16, -20) GSP (-24 and -32).
    • MegaTuff™ hose lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945.
    • Dynamic working pressure means frequent pressure surges.
    • Static working pressure means very little pressure surging.
    • Superior to SAE and ISO Specifications.

    • Product Details
      Part # 32EFCPSMTFXCTN / 32EFCPS-MTFXCTN
      Product # 46511711
      Description 32EFCPS-MTFXCTN
      UPC 770075379492
      Dynamic WP (Max.psi) (1) 5000
      Static WP (Max.psi) (2) 6000
      Continuous Operating Temperature Range -40°F to +250°F
      Minimum Bend Radius (in) 25
      Minimum Bend Radius (mm) 635
      Min. Burst Pressure (psi) 5000
      Hose Inside Diameter (in). 2
      Hose Inside Diameter (mm) 50.8
      Hose Outside Diameter (in) 2.8
      Hose Outside Diameter (mm) 71.1
      Inside Diameter (in) 2
      Inside Diameter (mm) 50.8
      Temperature Range -40°F to +250°F (-40°C to +121°C)
      Working Pressure (psi) 5000
      Outside Diameter (in) 2.8
      Outside Diameter (mm) 71.1