Recommended for high-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Four spiral wire construction with static and dynamic pressure ratings listed on the hose.
Part # | 20EFCPSMTFXCTN / 20EFCPS-MTFXCTN |
---|---|
Product # | 46511709 |
Description | 20EFCPS-MTFXCTN |
UPC | 770075379478 |
Dynamic WP (Max.psi) (1) | 6000 |
Static WP (Max.psi) (2) | 7000 |
Continuous Operating Temperature Range | -40°F to +250°F |
Minimum Bend Radius (in) | 16.5 |
Minimum Bend Radius (mm) | 419.1 |
Min. Burst Pressure (psi) | 6000 |
Hose Inside Diameter (in). | 1.25 |
Hose Inside Diameter (mm) | 31.8 |
Hose Outside Diameter (in) | 1.97 |
Hose Outside Diameter (mm) | 50 |
Inside Diameter (in) | 1.25 |
Inside Diameter (mm) | 31.8 |
Temperature Range | -40°F to +250°F (-40°C to +121°C) |
Working Pressure (psi) | 6000 |
Outside Diameter (in) | 1.97 |
Outside Diameter (mm) | 50 |
Coupling Recommendation | GlobalSpiral™ Couplings [G20 Series] |
---|
Color | Black |
---|---|
Cover | MegaTuff. Black. MegaTuff. |
Reinforcement | 6-spiral, wire |
Tube | Nitrile. Black. Oil Resistant. |
Construction: Cover | MegaTuff |
Construction: Reinforcement | 6-spiral, wire |
Construction: Tube | Nitrile |
Meets These Agency Specifications | FRAS - Fire Retardant Anti Static; Australia, MSHA 2G - Mine Safety & Health Admin. USA |
---|
Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G". |
---|---|
Recommended For | High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Meets pressure requirements of EN 856 4SH. Available in carton packs. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 2.64 |
Packaging | B |